new
HUS4-AF Screw anchor
Screw anchor HUS4-AF 14x155 M16x47 / 35 product number: 2302140
High-performing threaded head screw anchor for fastening to concrete and masonry (multilayer corrosion protection)
- Material, corrosion: Carbon steel, multilayer coating
- Head configuration: Externally threaded
- Socket size: 12 mm
Choose options
Anchor size - D
- 10 mm / M12
- 14 mm / M16
Anchor length - L
- 120 mm
- 140 mm
- 155 mm
- 165 mm
- 185 mm
- 205 mm
Pack size
- 16 pc
- 25 pc
Quantity
Pack
Total Pieces
16
Discounted net
587.74 ILS
36.73 ILS
/
1 each





