new
HUS2-H 8/10 Screw anchor
Screw anchor HUS2-H 8x55 5/- product number: 2246790
Premium-performance screw anchor for quicker permanent and temporary fastening in concrete (carbon steel, hex head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Socket size: 13 mm
Choose options
Anchor size - D
- 8 mm
- 10 mm
Anchor length - L
- 55 mm
- 60 mm
- 75 mm
- 85 mm
- 95 mm
- 105 mm
- 130 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
183.26 ILS
3.67 ILS
/
1 each




