HUS3-PL 6 Screw anchor
Screw anchor HUS3-PL 6 product number: 2195766
Ultimate-performance screw anchor for quicker permanent fastening in concrete (carbon steel, large pan head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Pan head
- Bit size: T30
Choose options
Anchor size - D
- 6 mm
Anchor length - L
- 60 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
522.22 ILS
5.22 ILS
/
1 each





