HUS3-I Flex 6 Screw anchor
Screw anchor HUS3-I flex 6x35 M12 product number: 2121891
Ultimate-performance screw anchor for quicker permanent fastening in concrete (carbon steel, internally threaded head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Internally Threaded
- Socket size: 17 mm
Choose options
Anchor size - D
- 6 mm / M12
Anchor length - L
- 35 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
332.32 ILS
6.65 ILS
/
1 each






