X-FCI-M Grating saddle clip
Grating fastener saddle for use with threaded studs in mildly corrosive environments
- Application: Grating
- Approvals: N/A
- For use with (tools): DX 460, DX 5, DX 6
premium
Choose options
Grating height
- 28 - 32 mm
Grating width range
- 23 - 38 mm
- 35 - 65 mm
Corrosion protection
- Duplex coating, equivalent to 45 µm hot-dip galvanized
Pack size
- 200 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 2,353.71 ILS







