X-SW 60 Soft washer with nail

Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry

  • Application: Water proofing
  • For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
  • Corrosion protection: Galvanized zinc coated <20 µm
premium

Choose options

Diameter
  • 60 mm
Fastener shank length
  • 47 mm
  • 62 mm
Length
  • 47 mm
  • 62 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 331.27 ILS