ECT Cable tie anchor
Cable tie anchor ECT-B 10/13x8 product number: 251921
Slide 1 of 3: ECT Cable tie anchors (high)
Cable tie anchor (high) for fastening large cable diameters
- Diameter - D: 10.2 mm
- Length: 47 mm
- Width - B: 15 mm
Choose options
Diameter - D
- 7.6 mm
- 10.2 mm
- 10.3 mm
Length
- 36 mm
- 42 mm
- 47 mm
Width - B
- 13 mm
- 15 mm
Maximum load - F
- 90 N
- 170 N
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
59.57 ILS
0.60 ILS
/
1 each
Technical Data
Diameter - D
10.2 mm
Length
47 mm
Width - B
15 mm
Maximum load - F
170 N
Material composition
PA 6.6
Surface finish
n/a
Temperature resistance
10 - 65 °C
Installation temperature - min
10 °C
Color
Black
Drill bit diameter
8 mm
For use with
Cable ties max. 9 mm
Additional product information
Optimum conditions at 22° C and 50% rel. humidity
Features & Applications
Features
- Designed to be quicker and easier to install
- Versatile – suitable for use on a wide range of materials including concrete, brick and wood
- Virtually halogen-free and silicone-free
- Conforms to RoHS
Applications
- Fastening cables, pipes and hoses to walls using cable ties
- Fastening cables, pipes and hoses to ceilings using cable ties
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

