Cable tie made with softer and more flexible material for easier installation

  • Material composition: PA 12
  • Material: Standard polyamide
  • Color: Black

Choose options

Length - L
  • 265 mm
  • 360 mm
  • 500 mm
Cross Section Thickness - s
  • 2 mm
  • 2.4 mm
Width - B
  • 9 mm
Cable bundle diameter - min
  • 15 mm
  • 25 mm
  • 65 mm
Cable bundle diameter - max
  • 70 mm
  • 95 mm
  • 140 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 135.85 ILS

Technical Data

Material composition
PA 12
Material
Standard polyamide
Color
Black
Maximum tensile load - F
400 N
Temperature resistance - min (input)
-40 °C
Installation temperature - min (input)
-5 °C
Temperature resistance - max (input)
85 °C
Installation temperature - min
-5 °C
Additional product information
Based on application temperature: safety factor 2: 0° - 40°C, safety factor 10: -40° - 0°C, safety factor 10: 40° - 75°C

Features & Applications

Features

  • Virtually halogen-free and silicone-free
  • Conforms to RoHS
  • Designed to be easy to fit and hold more securely
  • Made of softer and more flexible material compared to standard cable ties

Applications

  • Routing, bundling and securing cables, pipes and hoses
  • Recommended for indoor applications

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo