X-EKSC MX Pipe clamp with nail

Plastic cable/conduit clamp with clip-in design and snap-lock for use with collated nails

  • Application: Conduit Fastening
  • Material: Polyamide (PA), Halogen-free, Flame-retardant, UV-resistant (fair)
  • For use with (tools): BX 4-22, DX 2, DX 351, DX 460, DX 5, DX 6
ultimate

Choose options

Cable conduit diameter
  • 16 mm
  • 20 mm
  • 25 mm
  • 32 mm
  • 40 mm
Pack size
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 189.90 ILS