X-EKS MX (02) Conduit clip

Plastic conduit clip optimized for collated nails and compatible with a wide variety of fastening methods and base materials

  • Application: Electrical applications
  • Material: High-density polyethylene (HDPE)
  • Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel, Wood, Masonry, brick/hollow brick

Choose options

Cable conduit diameter
  • 16 mm
  • 25 mm
  • 32 mm
  • 19-20 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 154.03 ILS