Black cable tie recommended mainly for indoor use

  • Application: Cable Fastenings, Conduit Fastening
  • Material: Standard polyamide
  • For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6

Choose options

Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Application
Cable Fastenings, Conduit Fastening
Material
Standard polyamide
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Base materials
[consumable dependent]
Temperature resistance
-25 - 75 °C
Installation temperature - min
-12 °C
Material composition
PA 6.6
Surface finish
Plain

Features & Applications

Features

  • Virtually halogen-free and silicone-free
  • Conforms to RoHS
  • Easy-to-use and secure multi-purpose fastener

Applications

  • Routing, bundling and securing cables, pipes and hoses
  • Recommended for indoor applications

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo