ECT-A Self-adhesive cable tie socket
Assembly base ECT-A 26.5 product number: 246701

Self-adhesive cable tie socket for use on surfaces where drilling is not possible
- Length: 27 mm
- Width - B: 27 mm
- Material composition: PA 6.6
Choose options
Length
- 19 mm
- 27 mm
Width - B
- 19 mm
- 27 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
111.82 ILS
1.12 ILS
/
1 each
