Cable tie with identification tag for easier identification

  • Material composition: PA 6.6
  • Material: Standard polyamide
  • Color: White

Choose options

Length - L
  • 100 mm
  • 200 mm
Cross Section Thickness - s
  • 1.1 mm
Width - B
  • 2.5 mm
Cable bundle diameter - min
  • 2 mm
Cable bundle diameter - max
  • 24 mm
  • 55 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 35.53 ILS

Technical Data

Material composition
PA 6.6
Material
Standard polyamide
Color
White
Maximum tensile load - F
90 N
Temperature resistance - min (input)
-15 °C
Installation temperature - min (input)
-15 °C
Temperature resistance - max (input)
60 °C
Installation temperature - min
-15 °C
Additional product information
Based on application temperature: safety factor 2: 0° - 40°C, safety factor 10: -25° - 0°C, safety factor 10: 40° - 75°C, Self-extinguishing in accordance with stringent US standard UL 94 V2

Features & Applications

Features

  • Virtually halogen-free and silicone-free
  • Conforms to RoHS
  • Designed to be easy to fit and hold more securely
  • For quick marking and fastening
  • Easy to mark/label using an ECT-P fibre-tip pen

Applications

  • Routing, bundling and securing cables, pipes and hoses
  • Recommended for indoor applications
  • Marking or labelling cables

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo