Plastic cable clasp fire retardant for use with collated nails

  • Application: Cable Fastenings
  • Material: Polybutylenterephthalate (PBT)
  • For use with (tools): BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
premium

Choose options

Cable capacity (10 mm cable)
  • 3
  • 5
  • 10
Cable capacity (8 mm cable)
  • 4
  • 8
  • 16
Cable capacity (6 mm cable)
  • 5
  • 10
  • 21
Pack size
  • 25 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 303.84 ILS

Technical Data

Application
Cable Fastenings
Material
Polybutylenterephthalate (PBT)
For use with (tools)
BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel
Approvals
CSTB, ETA, UL
Environmental Conditions
Dry indoor
Product Class
Premium

Documents

pdf X-EKB, X-ECH Data Sheet, English [ 1 MB ]
pdf Direct Fastening systems – Technology Manual – EN, English [ 12.8 MB ]

Features & Applications

Features

  • Friction-fit in the nose of BX/GX/DX nailers for easy handling
  • UL listed, plenum rated
  • Flame-retardant version
  • Easy cable insertion
  • Virtually dust-free fastening

Applications

  • Fastening multiple electrical cables flat on the working surface
  • Easy cable insertion
  • Typical spacing between fastening elements ranges from 50-100 cm – load and cable stiffness must be taken into account

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo