Steel washers
דיסקית 23 ממ R23 product number: 51731

Steel washers for use with nails
- Application: Water proofing
- For use with (tools): DX 460 MX, DX 5 MX, DX A40, DX A41
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Choose options
Diameter
- 23 mm
- 36 mm
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
212.06 ILS
2.12 ILS
/
1 each

