ECT-M Cable tie
Cable tie ECT-M 200X2.5 product number: 409517

Cable tie with identification tag for easier identification
- Length - L: 200 mm
- Cable bundle diameter - min: 2 mm
- Cable bundle diameter - max: 55 mm
Choose options
Length - L
- 100 mm
- 200 mm
Cross Section Thickness - s
- 1.1 mm
Width - B
- 2.5 mm
Cable bundle diameter - min
- 2 mm
Cable bundle diameter - max
- 24 mm
- 55 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
66.88 ILS
0.67 ILS
/
1 each
Technical Data
Length - L
200 mm
Cable bundle diameter - min
2 mm
Cable bundle diameter - max
55 mm
Material composition
PA 6.6
Material
Standard polyamide
Color
White
Maximum tensile load - F
90 N
Installation temperature - min
-15 °C
Additional product information
Based on application temperature: safety factor 2: 0° - 40°C, safety factor 10: -25° - 0°C, safety factor 10: 40° - 75°C, Self-extinguishing in accordance with stringent US standard UL 94 V2
Features & Applications
Features
- Virtually halogen-free and silicone-free
- Conforms to RoHS
- Designed to be easy to fit and hold more securely
- For quick marking and fastening
- Easy to mark/label using an ECT-P fibre-tip pen
Applications
- Routing, bundling and securing cables, pipes and hoses
- Recommended for indoor applications
- Marking or labelling cables
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo