ECT-F Cable tie
Cable tie ECT-F 360X9.0 product number: 409410

Cable tie made with softer and more flexible material for easier installation
- Length - L: 360 mm
- Cable bundle diameter - min: 25 mm
- Cable bundle diameter - max: 95 mm
Choose options
Length - L
- 265 mm
- 360 mm
- 500 mm
Cross Section Thickness - s
- 2 mm
- 2.4 mm
Width - B
- 9 mm
Cable bundle diameter - min
- 15 mm
- 25 mm
- 65 mm
Cable bundle diameter - max
- 70 mm
- 95 mm
- 140 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
193.33 ILS
1.93 ILS
/
1 each
Technical Data
Length - L
360 mm
Cable bundle diameter - min
25 mm
Cable bundle diameter - max
95 mm
Material composition
PA 12
Material
Standard polyamide
Color
Black
Maximum tensile load - F
400 N
Installation temperature - min
-5 °C
Additional product information
Based on application temperature: safety factor 2: 0° - 40°C, safety factor 10: -40° - 0°C, safety factor 10: 40° - 75°C
Features & Applications
Features
- Virtually halogen-free and silicone-free
- Conforms to RoHS
- Designed to be easy to fit and hold more securely
- Made of softer and more flexible material compared to standard cable ties
Applications
- Routing, bundling and securing cables, pipes and hoses
- Recommended for indoor applications
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo