X-SW 60 Soft washer with nail
Pin with soft washer X-SW 60 ZF6 product number: 40619
Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry
- Application: Water proofing
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
- Corrosion protection: Galvanized zinc coated <20 µm
premium
Choose options
Diameter
- 60 mm
Fastener shank length
- 47 mm
- 62 mm
Length
- 47 mm
- 62 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
358.70 ILS
3.59 ILS
/
1 each



