X-DFB C27 Butterfly conduit clip with nail
Butterfly conduit clip X-DFB 20 product number: 401276
Metal butterfly conduit clip with pre-mounted concrete nail for use with powder-actuated tools
- Application: Conduit Fastening
- Material: Carbon steel
- For use with (tools): DX 351, DX 460, DX 5, DX 6
ultimate
Choose options
Cable conduit diameter
- 20 mm
- 24 mm
- 25 mm
- 28 mm
- 35 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
329.16 ILS
3.29 ILS
/
1 each


