X-FB C27 P-clip with nail
Conduit clip X-FB 13 C27 product number: 401260
Metal conduit strap with pre-mounted concrete nail for use with powder-actuated tools
- Application: Conduit Fastening, Piping Connections
- Material: Carbon steel
- For use with (tools): DX 351, DX 460, DX 5, DX 6
ultimate
Choose options
Cable conduit diameter
- 8 mm
- 11 mm
- 13 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 32 mm
- 35 mm
- 40 mm
- 50 mm
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
190.96 ILS
1.91 ILS
/
1 each


