X-EKB Cable clasp with nail
Cable clasp X-EKB 16 U37 product number: 386232
Cable clasp with pre-mounted, ultimate-performance nail for fastening cables to tough concrete using powder-actuated tools
- Application: Cable Fastenings
- Material: Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
ultimate
Choose options
Cable capacity (10 mm cable)
- 5
- 10
Cable capacity (8 mm cable)
- 8
- 16
Cable capacity (6 mm cable)
- 8
- 16
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
50
Discounted net
494.80 ILS
9.90 ILS
/
1 each
Technical Data
Application
Cable Fastenings
Material
Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Base materials
Concrete
Approvals
CSTB
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Product Class
Ultimate
Features & Applications
Features
- Quick, cost-efficient fastening of cables
- Convenient fastening on ceilings using the pole tool extension system
- Virtually dust-free solution for fastening overhead
- Stop function for controlled fastener driving
- Hitting rebar does not compromise the fastening quality
Applications
- Installing cables flat on concrete
- Securing electrical cables to concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
