ECT-S Cable tie
Cable tie ECT-S 180X7.5 product number: 340173

White cable tie recommended for indoor use
- Application: Cable Fastenings, Conduit Fastening
- Material: Standard polyamide
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
Choose options
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
63.75 ILS
0.64 ILS
/
1 each
Technical Data
Application
Cable Fastenings, Conduit Fastening
Material
Standard polyamide
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Base materials
[consumable dependent]
Width
7.5 mm
Maximum tensile load - F
0.46 kN
Temperature resistance
-40 - 85 °C
Installation temperature - min
-12 °C
Material composition
PA 6.6
Surface finish
Plain
Features & Applications
Features
- Virtually halogen-free and silicone-free
- Conforms to RoHS
- Designed to be easy to fit and hold more securely
Applications
- Routing, bundling and securing cables, pipes and hoses
- Recommended for indoor applications
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo