X-FB MX P-clip
שלה מתכת X-FB 20 MX product number: 286800
Metal cable/conduit clip for use with collated nails
- Application: Conduits, Electrical applications, Light-duty pipes, Single cables
- Material: Carbon steel
- For use with (tools): BX 3-ME-22, BX 3-ME-A22, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
ultimate
Choose options
Cable conduit diameter
- 8 mm
- 11 mm
- 16 mm
- 20 mm
- 22 mm
- 25 mm
- 28 mm
- 32 mm
- 40 mm
Pack size
- 100 pc
- 200 pc
Quantity
Pack
Total Pieces
200
Discounted net
177.24 ILS
0.89 ILS
/
1 each





