X-EKS MX Pipe clamp with nail
שלה פלסטיק פתוחה X-EKS 32 MX product number: 285722
Plastic conduit clamp with clip-in design for use with collated nails
- Application: Conduits
- Material: Polyamide (PA), Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
- For use with (tools): BX 3-ME-22, BX 3-ME-A22, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
premium
Choose options
Cable conduit diameter
- 16 mm
- 20 mm
- 25 mm
- 32 mm
- 40 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
233.16 ILS
2.33 ILS
/
1 each





