X-EKB FR MX
Cable clasp X-EKB 16 FR MX product number: 285717
Plastic cable clasp fire retardant for use with collated nails
- Application: Cable Fastenings
- Material: Polybutylenterephthalate (PBT), Silicone-free, Flame-retardant
- For use with (tools): BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
premium
Choose options
Cable capacity (10 mm cable)
- 3
- 5
- 10
Cable capacity (8 mm cable)
- 4
- 8
- 16
Cable capacity (6 mm cable)
- 5
- 10
- 21
Pack size
- 25 pc
- 100 pc
Quantity
Pack
Total Pieces
25
Discounted net
303.84 ILS
12.15 ILS
/
1 each
Technical Data
Application
Cable Fastenings
Material
Polybutylenterephthalate (PBT), Silicone-free, Flame-retardant
For use with (tools)
BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel
Approvals
CSTB, ETA, UL
Environmental Conditions
Dry indoor
Width
21.3 mm
Product Class
Premium
Features & Applications
Features
- Friction-fit in the nose of BX/GX/DX nailers for easy handling
- UL listed, plenum rated
- Flame-retardant version
- Easy cable insertion
- Virtually dust-free fastening
Applications
- Fastening multiple electrical cables flat on the working surface
- Easy cable insertion
- Typical spacing between fastening elements ranges from 50-100 cm – load and cable stiffness must be taken into account
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo



