X-EKB MX Cable clamp
מחבר כבלים חשמל X-EKB 16 MX product number: 285714
Plastic cable clasp for use with collated nails
- Application: Cable Fastenings, Conduit Fastening
- Material: Polyamide (PA), Halogen-free
- For use with (tools): BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 3
premium
Choose options
Cable capacity (10 mm cable)
- 3
- 10
Cable capacity (8 mm cable)
- 4
- 16
Cable capacity (6 mm cable)
- 5
- 21
Pack size
- 25 pc
- 100 pc
Quantity
Pack
Total Pieces
25
Discounted net
102.34 ILS
4.09 ILS
/
1 each








