X-EKB MX (02) Cable clamp
Cable clasp X-EKB 8 MX (02) product number: 2388251
Plastic cable clasp optimized for collated nails and compatible with a wide variety of fastening methods and base materials
- Application: Cable Fastenings, Conduit Fastening, Electrical applications
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel, Wood, Masonry (hollow clay brick), Masonry (solid clay brick)
- Environmental Conditions: Dry indoor
Choose options
Cable capacity (10 mm cable)
- 5
Cable capacity (8 mm cable)
- 8
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
255.31 ILS
2.55 ILS
/
1 each






