X-ECH MX (02) Cable holder
Bunched-cable hol. X-ECH 30 MX (02) product number: 2388250
Plastic bunched cable holder optimized for collated nails and compatible with a wide variety of fastening methods and base materials
- Application: Cable Fastenings, Conduit Fastening, Electrical applications
- Material: High-density polyethylene (HDPE)
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel, Wood, Masonry (hollow clay brick), Masonry (solid clay brick)
Choose options
Cable capacity (10 mm cable)
- 15
- 30
Cable capacity (8 mm cable)
- 20
- 40
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
50
Discounted net
400.90 ILS
8.02 ILS
/
1 each








