X-EKS MX (02) Conduit clip
Conduit clip X-EKS 32 MX (02) product number: 2388243
Plastic conduit clip optimized for collated nails and compatible with a wide variety of fastening methods and base materials
- Application: Electrical applications
- Material: High-density polyethylene (HDPE)
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel, Wood, Masonry, brick/hollow brick
Choose options
Cable conduit diameter
- 16 mm
- 25 mm
- 32 mm
- 19-20 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
233.16 ILS
2.33 ILS
/
1 each





