special
X-EMTSC MX Standoff clamp
שלה מתכת מתברגת X-EMTSC 3/4 MX product number: 228339

Metal cable/conduit standoff clamp with screw closing for use with collated nails
- Application: Conduits
- Material: Carbon steel
- For use with (tools): BX 3, BX 4-22, DX 351, DX 460, DX 5, DX 6, GX 120, GX 3
ultimate
Choose options
Cable conduit diameter
- 13 mm
- 19 mm
- 25 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
434.66 ILS
4.35 ILS
/
1 each



