Hilti HIT-RB Brushing accessories
ידית למברשת ניקוי קדח HIT-RBH product number: 229138

Injectable mortar accessories for brushing and guiding
- Length: 300 mm
Choose options
Drill hole diameter
- 10 mm
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
- 47 mm
- 52 mm
- 55 mm
Length
- 145 mm
- 300 mm
- 362 mm
- 700 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
35.87 ILS
35.87 ILS
/
1 each



