special
HIT-HY 200-A Adhesive anchor




Ultimate-performance injectable hybrid mortar with approvals for rebar connections and heavy-duty anchoring
- Base materials: Concrete (cracked), Concrete (non-cracked)
- Base material condition (as per approval): Dry, Wet
- Approvals / Test reports: ETA
Choose options
Content per can/cartridge
- 0.33 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 203.46 ILS
Technical Data
Base materials
Concrete (cracked), Concrete (non-cracked)
Base material condition (as per approval)
Dry, Wet
Approvals / Test reports
ETA
Seismic loading
Yes
Fatigue loading
No
Fire resistance
Yes
PROFIS Software
Yes
Anchoring elements
HAS threaded rods, HIS-N internally threaded sleeves, HIT-V threaded rods, HIT-Z torque controlled bonded anchors, Rebar
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning, Non Cleaning
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 120 °C
Free of styrene
Yes
Type of fixing
Pre-fastening, Through-fastening
Documents
pdf ETA-18/0972 HIT-HY-200-A/R V3 with HAS-D Anchor Static, English, German, Polish [ 16.3 MB ]
pdf ETA-15/0296 HIT-HY 200-A/R V3 with HIT-Z(-R)-D TP Anchor Static , English, German, French, Polish [ 14.1 MB ]
pdf ETA-15/0419 HIT-HY-200 A/R with HIT-Z Anchor TR029 & TR045 50 years, German, English [ 7.2 MB ]
pdf ETA-15/0195 HIT-HY-200_A/R Anchor TR029 & TR045 50 years, German, English, French [ 11.6 MB ]
pdf ETA 11/0354 for HIT-CT 1 injection mortar for anchoring application, English [ 868.2 KB ]
Features & Applications
Features
- No hole cleaning required when using HIT-Z anchor rods
- Automatic hole cleaning with TE-CD and TE-YD hollow drill bits in combination with Hilti vacuum cleaners
- Fulfills the requirements of the most demanding ICC-ES and ETA C2 approvals for seismic applications
- Working time optimized for anchor applications
- Suitable for use in cracked and uncracked concrete with all anchor rods and rebar
Applications
- Anchoring structural steel connections (e.g. steel columns, beams)
- Anchoring secondary steel structures (e.g. racking, guard rails, sound barriers)
- Anchoring safety barriers, balustrades, fire staircases
- Seismic strengthening / retrofitting and bracing of reinforced concrete buildings
- Structural splices / straight connections with post-installed rebar
For approval or certificate information, please see individual items.
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


