HIT-HY 100 Adhesive anchor




High-performance injectable hybrid mortar for anchoring in concrete and for rebar connections
- Seismic loading: No
- Fatigue loading: No
- Fire resistance: No
Choose options
Quantity
Total Pieces
NaN
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Seismic loading
No
Fatigue loading
No
Fire resistance
No
PROFIS Software
Yes
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 80 °C
Free of styrene
Yes
Features & Applications
Features
- Suitable for use in cracked and uncracked concrete with all anchor rods and rebar according to ICC-ES approval (International Code Council - Evaluation Service)
- Post-installed rebars perform like cast-in connections
- Automatic hole cleaning with TE-CD and TE-YD drill bits in combination with Hilti vacuum cleaners
- Extensive range of accessories available (e.g. piston plugs for rebar injection, cordless electric dispenser)
- IAPMO masonry approval and technical data available for higher application flexibility
Applications
- Anchoring light structural steel connections (e.g. steel columns, beams)
- Anchoring secondary steel elements
- Rebar doweling / connection of secondary post-installed rebars
- Renovation / upgrades with post-installed rebars
- Substitution of misplaced / missing rebars
For approval or certificate information, please see individual items.
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


