HIT-FP 700 R Injectable cementitious adhesive anchor
Injectable mortar HIT FP 700 R 500/1/INT #2330578





Injectable cementitious adhesive anchor for fire-resistant structural rebar connections
- Seismic loading: Yes
- PROFIS Software: Yes
- Storage and transportation temperature range: 5 - 25 °C
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Seismic loading
Yes
PROFIS Software
Yes
Storage and transportation temperature range
5 - 25 °C
Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity)
12 months
Features & Applications
Features
- Fire-resisting cementitious adhesive anchor with bond strength performance compared with a cast-in rebar even at temperatures up to 500°C – HIT-FP 700 R provides you the possibility of an efficient and code-compliant solution for most fire-rated structural connections e.g. EC2, Part 1
- Extensive range of assessment documents – ETA documentation for fire, static and 100 year working life available
- Compatible with the Hilti SafeSet technique – save time on-site and minimize room for installation errors by using hollow drill bits with a compatible Hilti vacuum cleaner
- Easier to handle – this cementitious adhesive anchor is compatible with your existing Hilti adhesive dispensers, helping to minimize wastage and time, especially when used with Hilti HDE battery-powered dispensers
- Specifier support available – use Hilti PROFIS Engineering software to simplify the design of post-installed fire-rated concrete-to-concrete connections, or contact your local Hilti Engineering Team for advice on complex projects
Applications
- Fire-rated post-installed rebar connections, also in seismic regions. This includes splice connections between new and existing concrete, new columns, column and beam extensions and closing of openings
- Post-installed concrete-to-concrete civil applications, including bridge extensions and diaphragm trench walls
- Compared to vinylester and epoxy mortars, FP 700 R is characterized by a longer curing process, similar to normal weight concrete. This product is engineered in such a way as to allow a seamless integration with current state-of-the-art rebar installation processes
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


