special
HIT-HY 200-A V3 Adhesive anchor
Injectable mortar HY 200-A V3 330/2 product number: 2378171
Ultimate-performance injection mortar - fast-cure adhesive anchor approved for structural base plate anchoring and post-installed rebar connections in concrete
- PROFIS Software: Yes
- Storage and transportation temperature range: 5 - 25 °C
- Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity): 12 months
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
170.38 ILS
170.38 ILS
/
1 each









