HIT-RE 500 V4 Epoxy anchor
Injectable mortar HIT-RE 500 V4/500 product number: 2287554 #2287554











Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
- Approvals / Test reports: ETA
- Seismic loading: Yes
- Fatigue loading: Yes
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
195.44 ILS
195.44 ILS
/
1 each
Technical Data
Approvals / Test reports
ETA
Seismic loading
Yes
Fatigue loading
Yes
Fire resistance
Yes
PROFIS Software
Yes
Storage and transportation temperature range
5 - 25 °C
Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity)
12 months
Product information
This product is subject to the Chemicals Prohibition Ordinance (ChemVerbotsV). It is to be used by professionals within the scope of their work and, in accordance with § 8 para. 3 no. 1 of the ChemVerbotsV, is to be used exclusively for its intended purpose as anchor adhesive, for rebar connections (typically steel-to-concrete and/or concrete-to-concrete connections), as well as for other intended fastening and uses within the scope of construction activities. Purchasers must comply with all existing legal requirements for the use of these products and may use them only as permitted. Information in the safety data sheets and operating instructions on the use of these products, the hazards associated with their use, the necessary safety measures during intended use and in the event of unforeseen spillage or release, and proper disposal must always be observed. The operating instructions and safety data sheets can be accessed in the detailed view of the products concerned at www.hilti.de in a format that can be saved and printed, and the operating instructions are enclosed with the products. Safety instructions: Wear protective gloves/protective clothing/eye protection/face protection. Do not get in eyes, on skin or on clothing. In case of contact with eyes: rinse thoroughly with water for several minutes. Remove contact lenses if possible, continue rinsing. If eye irritation, skin irritation or rash persist seek medical advice/attention. In case of contact with skin: wash with plenty of soap and water. Disposal: Completely emptied cartridges can be disposed of via the Dual System (yellow garbage can). Full/partially emptied containers are to be disposed of as special waste.
Documents
pdf ETA-20/0475 HCC-K, English, German, Polish, French [ 3.8 MB ]
pdf ETA-20/0697 HCC-U, English, German, French [ 14.9 MB ]
pdf ETA-25/0448, HIT-RE 500 V4, concrete to concrete connection, 120 year, ML, English, French, German [ 4.5 MB ]
pdf ETA-23/0277 HAS-U A4 Fatigue, English, German, Polish [ 5.3 MB ]
pdf ETA-25/0752, HIT-RE 500 V4, for fastening in concrete, 120 year, ML, French, English, German, Polish [ 9.4 MB ]
Features & Applications
Features
- Ultimate performance and model code-compliant design for virtually any concrete-to-concrete and steel-to-concrete connections – ETA assessment for anchoring inc. C1 and C2 seismic and ETA for rebar inc. fire and seismic
- The first epoxy mortar qualified according to EAD 332402-00-0601 for concrete-to-concrete connections – end anchorages with an acting moment can now be designed and executed with post-installed rebars without splices according to the latest update of design TR069 for static, seismic and fire loading for fire requirements up to 240min
- Suitable for the toughest jobsite conditions – works even in diamond-cored, wet or underwater holes (depending on rod specification and approvals), extremely deep injections, large diameters and at temperatures down to -5°C / 23°F
- Improved bond strength in the most demanding applications – such as cracked concrete and seismic C2 conditions
- Easier to specify and order – use PROFIS Engineering to design baseplate connections and PROFIS Rebar to design concrete-to-concrete connections according to EC2, TR069 or the Hilti Design Method
Applications
- Structural connections with post-installed rebar (e.g. slab extensions, wall/column connections, stairs, foundations, etc.)
- Structural renovation of buildings, bridges and other civil works, retrofitting and re-strengthening of concrete members
- Anchoring structural steel connections (e.g. steel columns, beams, etc.)
- Fastening structural baseplates, including in cracked concrete and challenging seismic conditions
- Structural timber connections and timber strengthening, including GLT, CLT and LVL made from spruce, pine or fir, as well as fastening in natural stone
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


