HIT-HY 200-R V3 Adhesive anchor
Injectable mortar HY 200-R V3 500/2 product number: 2262131
Ultimate-performance injectable hybrid mortar with approvals for post-installed rebar connections and anchoring structural baseplates
- PROFIS Software: Yes
- Storage and transportation temperature range: 5 - 25 °C
- Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity): 12 months
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
160.36 ILS
160.36 ILS
/
1 each










