HVU2 Anchor capsule
Adhesive capsule HVU2 M16x125 20pcs product number: 2164508
Ultimate-performance foil adhesive capsule for heavy-duty anchoring in concrete
- PROFIS Software: Yes
- Material composition: Hybrid urethane methacrylate adhesive
- Tested/approved for diamond drilling: Yes
Customers also searched for capsule, glass capsule or Chemical anchor.
Choose options
Anchor size - D
- M8
- M10
- M12
- M16
- M20
- M24
- M27
- M30
Standard embedment depth
- 80 mm
- 90 mm
- 110 mm
- 125 mm
- 170 mm
- 210 mm
- 240 mm
- 270 mm
Pack size
- 4 pc
- 5 pc
- 10 pc
- 20 pc
478.97 ILS /20 each - 80 pc
- 150 pc
- 300 pc
6,646.50 ILS /300 eachBest price - 400 pc
Quantity
Pack
Total Pieces
20
Discounted net
478.97 ILS
23.95 ILS
/
1 each









