HIT-HY 170 Adhesive anchor
Injectable mortar HIT-HY 170 330/2-EU product number: 2101917 #2101917




High-performance injectable hybrid mortar with everyday approvals for post-installed rebar and anchoring in both concrete and masonry
- Approvals / Test reports: ETA
- Seismic loading: Yes
- Fatigue loading: No
Choose options
Content per can/cartridge
- 0.33 l
- 0.5 l
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
95.22 ILS
95.22 ILS
/
1 each
Technical Data
Approvals / Test reports
ETA
Seismic loading
Yes
Fatigue loading
No
Fire resistance
No
PROFIS Software
Yes
Storage and transportation temperature range
5 - 25 °C
Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity)
12 months
Product information
This product is subject to the Chemicals Prohibition Ordinance (ChemVerbotsV). It is to be used by professionals within the scope of their work and, in accordance with § 8 para. 3 no. 1 of the ChemVerbotsV, is to be used exclusively for its intended purpose as anchor adhesive, for rebar connections (typically steel-to-concrete and/or concrete-to-concrete connections), as well as for other intended fastening and uses within the scope of construction activities. Purchasers must comply with all existing legal requirements for the use of these products and may use them only as permitted. Information in the safety data sheets and operating instructions on the use of these products, the hazards associated with their use, the necessary safety measures during intended use and in the event of unforeseen spillage or release, and proper disposal must always be observed. The operating instructions and safety data sheets can be accessed in the detailed view of the products concerned at www.hilti.de in a format that can be saved and printed, and the operating instructions are enclosed with the products. Safety instructions: Wear protective gloves/protective clothing/eye protection/face protection. Do not get in eyes, on skin or on clothing. In case of contact with eyes: rinse thoroughly with water for several minutes. Remove contact lenses if possible, continue rinsing. If eye irritation, skin irritation or rash persist seek medical advice/attention. In case of contact with skin: wash with plenty of soap and water. Disposal: Completely emptied cartridges can be disposed of via the Dual System (yellow garbage can). Full/partially emptied containers are to be disposed of as special waste.
Documents
pdf Product_Technical_Datasheet_HIT-HY 170_Concrete to concrete, English [ 1.2 MB ]
pdf Product_Technical_Datasheet_HIT-HY 170_Steel to masonry, English [ 1.5 MB ]
pdf Whitepaper Fire design of PIR applications, English [ 1.4 MB ]
pdf Product_Technical_Datasheet_HIT-HY 170_Steel to concrete, English [ 860.7 KB ]
Features & Applications
Features
- High-performance fast-curing solution suitable for post-installed rebar and anchoring applications in concrete and masonry
- Faster, simpler and safer installations – combine with our fully cordless SafeSet system for a seamless installation solution to reduce time on-site and installation errors
- Comprehensive approvals available, including ETAs for anchoring in concrete or masonry and post-installed rebar
- Environmental Product declaration (EPD), VOC and LEED certificates for Green building available
- Extensive range of accessories available (e.g. sleeves, cordless electric dispenser)
Applications
- Light-and medium-duty anchoring applications such as window bars, sanitary equipment, awnings, air conditioning systems, lights
- Anchoring light structural steel connections such as steel columns and beams
- Anchoring secondary steel elements
- Renovation / upgrades with post-installed rebar
- Substitution of misplaced / missing rebar
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


