HAC-C-T Serrated anchor channel
High-performance serrated cast-in anchor channels for fastening curtain wall facades, fixtures in tunnels, MEP installations and in elevator shafts
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized, Stainless steel, A4
- Channel profile: HAC-C T 29/20, HAC-C T 40/22, HAC-C T 50/30, HAC-C T 53/34
- PROFIS Software: Yes
Choose options
Material, corrosion
- Carbon Steel, Hot-Dip Galvanized
- Stainless steel, A4
Channel profile
- HAC-C T 29/20
- HAC-C T 40/22
- HAC-C T 50/30
- HAC-C T 53/34
Length
- 100 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
- 350 mm
- 400 mm
- 450 mm
- 550 mm
- 800 mm
- 850 mm
- 1050 mm
- 1250 mm
- 1300 mm
- 1450 mm
- 1550 mm
- 1800 mm
- 1850 mm
- 2050 mm
- 2250 mm
- 2300 mm
- 2550 mm
- 2800 mm
- 3050 mm
- 6070 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 63.86 ILS











