HAC cast-in anchor channel
Cast-in anchor channels in standard sizes and lengths with the regulatory approvals needed for virtually any challenging project
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Channel profile: HAC-50, HAC-60
- PROFIS Software: Yes
Choose options
Material, corrosion
- Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
Channel profile
- HAC-40
- HAC-50
- HAC-60
- HAC-70
Length
- 200 mm
- 250 mm
- 300 mm
- 350 mm
- 450 mm
- 550 mm
- 800 mm
- 1050 mm
- 3050 mm
- 5800 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 86.19 ILS




