HBC-B Serrated T-bolts
Slide 1 of 3: Screw, electrogalvanized, Cast-In
Serrated T-bolts for use with HAC-V-T 30 anchor channels subject to tension, perpendicular and parallel shear loads (3D loads)
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized, Carbon steel, zinc-plated
- Compatible Anchor Channel: HAC-V-T 30
- PROFIS Software: Yes
Choose options
Material, corrosion
- Carbon Steel, Hot-Dip Galvanized
- Carbon steel, zinc-plated
Channel profile
- HAC-30
Compatible Anchor Channel
- HAC-30
Length
- 40 mm
- 60 mm
- 100 mm
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,525.42 ILS





