special
HAS-E-F-8.8 Anchor rod
High-performance anchor rod for adhesive capsules (8.8 hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Environmental conditions: Indoor with temporary condensation, Outdoor (more than 1km to coast)
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
Choose options
Material composition
- Steel, strength 8.8 grade, hot-dip galvanized (min. 43 µm)
Anchor size - D
- M27
- M30
- M33
- M36
- M39
Drill bit diameter
- 30 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
Anchor length - L
- 340 mm
- 380 mm
- 420 mm
- 460 mm
- 510 mm
Head configuration
- Externally threaded
Pack size
- 2 pc
- 4 pc
Quantity
Packs
Total Pieces
1
Discounted net




