special
HIT-V-F-8.8 Anchor rod
High-performance anchor rod for use with injectable hybrid/epoxy anchors (8.8 hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Environmental conditions: Indoor with temporary condensation, Outdoor (more than 1km to coast)
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
Choose options
Material composition
- Steel, strength 8.8 grade, hot-dip galvanized (min. 43 µm)
Anchor size - D
- M8
- M10
- M12
- M16
- M20
- M24
Drill bit diameter
- 10 mm
- 12 mm
- 14 mm
- 18 mm
- 22 mm
- 28 mm
Anchor length - L
- 150 mm
- 180 mm
- 190 mm
- 200 mm
- 220 mm
- 260 mm
- 280 mm
- 300 mm
- 380 mm
Head configuration
- Externally threaded
Pack size
- 5 pc
- 8 pc
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net





