special
HIT-Z-D TP Dynamic anchor rod
מוט עיגון דינאמי 8יח HIT-Z-D TP M16/175 #2139253

High-performance dynamic anchor rod for injectable hybrid anchors (carbon steel), through and presetting
- Material, corrosion: Carbon steel, zinc-plated
- Wrench/nut size: 24 mm
- Drill bit diameter: 18 mm
Choose options
Material composition
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- M16
Drill bit diameter
- 18 mm
Anchor length - L
- 175 mm
Head configuration
- Externally threaded
Pack size
- 8 pc
Quantity
Pack
Total Pieces
8
Discounted net
1,014.07 ILS
126.76 ILS
/
1 each



