Economical threaded rod for injectable hybrid/epoxy anchors (A2 stainless steel)

  • Material, corrosion: Stainless steel, A2
  • Environmental conditions: Costal areas / Roads with de-icing salt, Outdoor (more than 1km to coast), Outdoor (more than 1km to coast), Outdoor with heavy industrial pollution
  • Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)

Choose options

Material composition
  • Stainless steel, A2
Anchor size - D
  • M6
  • M8
  • M10
  • M12
  • M16
  • M20
  • M24
Drill bit diameter
  • 8 mm
  • 10 mm
  • 12 mm
  • 14 mm
  • 18 mm
  • 24 mm
  • 28 mm
Anchor length - L
  • 1000 mm
Head configuration
  • Externally threaded
Pack size
  • 5 pc
  • 15 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 421.58 ILS