special
HAS-R 316 SS Anchor rod
High-performance anchor rod for adhesive capsules and injectable hybrid/epoxy anchors (316 stainless steel)
- Material, corrosion: Stainless Steel, 316
- Environmental conditions: Costal areas / Roads with de-icing salt, Outdoor (more than 1km to coast), Outdoor (more than 1km to coast), Outdoor with heavy industrial pollution
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
Choose options
Material composition
- Steel, A4 (SS316)
Anchor size - D
- 3/8 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
Anchor length - L
- 194 mm
- 203 mm
- 305 mm
- 406 mm
- 508 mm
Head configuration
- Externally threaded
Pack size
- 2 pc
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 968.49 ILS







