High-performance cone-shaped anchor rod for use with adhesive HVU-TZ capsules for fastenings in concrete

  • Material, corrosion: Carbon steel, zinc-plated, Stainless steel, A4, Stainless steel, HCR (High-Corrosion Resistance)
  • PROFIS Software: Yes

Choose options

Material composition
  • Steel, 8.8 grade, zinc-plated (min. 5 µm)
  • Steel, A4 (SS316)
  • Steel, high-corrosion resistant (HCR)
Anchor size - D
  • M10
  • M12
  • M16
  • M20
Drill bit diameter
  • 12 mm
  • 14 mm
  • 18 mm
  • 25 mm
Anchor length - L
  • 124 mm
  • 139 mm
  • 158 mm
  • 159 mm
  • 173 mm
  • 181 mm
  • 183 mm
  • 201 mm
  • 211 mm
  • 231 mm
  • 233 mm
  • 251 mm
  • 269 mm
  • 271 mm
Head configuration
  • Externally threaded
Pack size
  • 4 pc
  • 5 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 666.55 ILS