HIT-Z Anchor rod

High-performance cone-shaped anchor rod for use with injectable mortars for fastenings in concrete
- Material, corrosion: Carbon steel, zinc-plated, Stainless steel, A4, Carbon steel, Multilayer coating
- PROFIS Software: Yes
Choose options
Material composition
- Steel, A4 (SS316)
- Steel, multilayer coating
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- M8
- M10
- M12
- M16
- M20
Anchor length - L
- 105 mm
- 115 mm
- 120 mm
- 140 mm
- 155 mm
- 160 mm
- 175 mm
- 196 mm
- 205 mm
- 215 mm
- 240 mm
- 250 mm
Head configuration
- Externally threaded
Drill bit diameter
- 12 mm
- 14 mm
- 18 mm
Pack size
- 6 pc
- 12 pc
- 20 pc
- 40 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 458.61 ILS



