HIS-N anchor with internally threaded sleeve

Internally threaded anchor for use with HVU2 adhesive capsules and injectable hybrid/epoxy mortars for fastenings in concrete
- Material, corrosion: Carbon steel, zinc-plated, Stainless steel, A4
- PROFIS Software: Yes
Choose options
Material composition
- Steel, A4 (SS316)
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- M8
- M10
- M12
- M16
- M20
Drill bit diameter
- 14 mm
- 18 mm
- 22 mm
- 28 mm
- 32 mm
Anchor length - L
- 90 mm
- 110 mm
- 125 mm
- 170 mm
- 205 mm
Head configuration
- Inner thread
Pack size
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 206.05 ILS

